Inductors - IHSM- Medium Power Inductors
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Inductance Min. (µH) ▲▼ ![]() | Inductance Max. (µH) ▲▼ ![]() | Max. DC (mA) ▲▼ ![]() | Size Class ▲▼ ![]() | Operating Temperature (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|
![]() Enlarge | High Current, Surface Mount Inductors - Wirewound Molded | 1 | 1000 | 5110 | 3825 | -55 to +125 | |
![]() Enlarge | High Current, Surface-Mount Inductors - Wirewound Molded | 1 | 1000 | 8600 | 4825 | -55 to +125 |