Infrared emitters
Vishay's infrared emitters, infrared LEDs, infrared transmitters, and high power SurflightTM redefine performance standards with five wavelength options, matching emitter/detector pairs, comprehensive package alternatives, and automotive grade qualified parts.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 143 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions (L x W x H) (mm) ▲▼ | Peak Wavelength (nm) ▲▼ | Radiant Intensity (mW/sr) ▲▼ | Angle of Half Intensity (±°) ▲▼ | Rise Time (ns) ▲▼ | Radiant Power (mW) ▲▼ | Forward Current (mA) ▲▼ | AEC-Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 1.5 | 55 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 5 | 12 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 36 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 220 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 72 | 17 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 50 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 235 | 10 | 15 | 50 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 215 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 100 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 230 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 105 | 27 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 135 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Axial leads | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No |