Infrared emitters - Surface Mount Devices
Showing 1 to 50 of 129 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions (L x W x H) (mm) ▲▼ | Peak Wavelength (nm) ▲▼ | Radiant Intensity (mW/sr) ▲▼ | Angle of Half Intensity (±°) ▲▼ | Rise Time (ns) ▲▼ | Radiant Power(mW) ▲▼ | Forward Current (mA) ▲▼ | AEC-Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 890 | 27 | 11 | 15 | 10 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Axial leads | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 850 | 1350 | 28 | 13 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 850 | 1350 | 28 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 860 | 925 | 40 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 850 | 1025 | 40 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 860 | 490 | 60 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 850 | 510 | 60 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 850 | 360 | 75 | 13 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 850 | 360 | 75 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1250 | 28 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1350 | 28 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1215 | 28 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1215 | 28 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 850 | 40 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1025 | 40 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 860 | 40 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 860 | 40 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 510 | 60 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 360 | 75 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 360 | 75 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 320 | 75 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 320 | 75 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1545 | 28 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1545 | 28 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1350 | 28 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1350 | 28 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1055 | 36 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1055 | 36 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 920 | 36 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 920 | 36 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 550 | 55 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 550 | 55 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 500 | 55 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 500 | 55 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 380 | 71 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 380 | 71 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 355 | 71 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 355 | 71 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | side view | 3 x 2 x 1 | 940 | 1 | 75 | 15 | 35 | 65 | No | |
![]() Enlarge | surface-mount | Side view lens | 3 x 2 x 1 | 940 | 1 | 75 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 3.2 x 2.51 x 1.2 | 940 | 35 | 9 | 15 | 28 | 70 | No |