IR Receivers - Repeater
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Mold | 5.4 W x 6.35 H x 4.9 D | 38 | 18 | 0.2 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 18 | 0.2 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 10 | 0.5 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Repeater | SMD | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | 12 | 0.4 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded |