LED - Backlighting
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm backlighting | Red | 640 | 40 | 130 | 15 | 1.8 | 2.2 | 85 | Standard | ||||||||
| 3 mm backlighting | Yellow | 585 | 590 | 28 | 71 | 15 | 2.4 | 3 | 85 | Standard | |||||||
| 3 mm backlighting | Yellow | 581 | 594 | 10 | 30 | 15 | 2.4 | 3 | 85 | Standard | |||||||
| 3 mm backlighting | Green | 562 | 575 | 10 | 30 | 15 | 2.4 | 3 | 85 | Standard |