Vishay Milwaukee Resistor - OV Series – Oval
Milwaukee Resistor has been designing and manufacturing a wide variety of standard and custom power resistors since 1944. For over 60 years our commitment to customer service, excellent quality, short lead-times and on-time delivery has allowed us to remain a leader in the highly competitive resistor market. Contact us now to experience the design flexibility and manufacturing superiority that Milwaukee Resistor is known for!
Series ▲▼ | Product Image | Type ▲▼ | Description ▲▼ | Technology ▲▼ | Min. Tolerance (%) ▲▼ | Power (W) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Custom Capabilities | Customer Special Oval Resistor (CS66), Wirewound Resistors, Industrial Power, Tubular, Oval, Flat, OVSF | Wirewound | |||||
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Adjustable, OVSA | Wirewound | 10 | 40 | 1.7 | 27 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Adjustable, OVSA | Wirewound | 10 | 55 | 2.4 | 64 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Adjustable, OVSA | Wirewound | 10 | 70 | 3.0 | 92 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Adjustable, OVSA | Wirewound | 10 | 95 | 4.1 | 120 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Wirewound | 5 | 95 | 4.1 | 171 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Wirewound | 5 | 70 | 3.0 | 137 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Wirewound | 5 | 55 | 2.4 | 85 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Wirewound | 5 | 40 | 1.7 | 27 K | |
![]() Enlarge | Resistors, Fixed | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Wirewound | 5 | 30 | 1.2 | 7.3 K |