Modules - Modules, Bridge - Fast Recovery SOT- 227
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Single phase bridge | 600 | 61 | 57 | 300 | 310 | 1.33 | 150 | 170 |