Modules - Modules, Bridge - Silicon Carbide (Sic)
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 50 | 136 | 328 | 343 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 50 | 124 | 267 | 280 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 90 | 115 | 500 | 524 | 1.90 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 90 | 111 | 340 | 356 | 1.90 | 175 | n/a |