Modules - Modules, Diode - AAP GEN 7 (TO-240AA)
Showing 1 to 39 of 39 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VF (V) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ | EAS (mJ) ▲▼ | IAS (A) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 100 | 200 | 121 | 1700 | 0.87 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 150 | 200 | 113 | 1600 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 220 | 110 | 2000 | 0.57 | -55 to +150 | 99 | 15 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 91 | 3400 | 0.73 | -55 to +150 | 180 | 19 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 120 | 3400 | 0.69 | -55 to +175 | 270 | 24 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 100 | 400 | 104 | 2600 | 0.83 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 150 | 400 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 100 | 100 | 121 | 1700 | 0.87 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 150 | 100 | 113 | 1600 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 30 | 110 | 110 | 2000 | 0.57 | -55 to +150 | 99 | 15 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 91 | 3400 | 0.5 | -55 to +150 | 180 | 19 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 120 | 3450 | 0.52 | -55 to +175 | 270 | 24 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 100 | 200 | 104 | 2600 | 0.66 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 150 | 200 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 30 | 220 | 97 | 3000 | 0.43 | -55 to +150 | 198 | 20 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 100 | 200 | 121 | 1700 | 0.87 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 150 | 200 | 113 | 1600 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 100 | 400 | 121 | 2600 | 0.83 | -55 to +175 | 15 | 5.5 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 150 | 400 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | ||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 |