Modules - Modules, Diode - INT-A-PAK
Showing 1 to 20 of 20 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range (V) ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 540 | 90 | 4140 | 1.28 | 159 | -40 to +175 | ||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 772 | 90 | 4140 | 1.25 | 104 | -40 to +175 | ||||
![]() Enlarge | INT-A-PAK | Diode doubler circuit | 600 | 771 | 90 | 4140 | 1.305 | 150 | -40 to +175 | ||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 1200 | 110 | 100 | 800 | 2.5 | 150 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 600 | 772 | 90 | 4500 | 1.25 | 104 | -40 to +175 | ||||
![]() Enlarge | INT-A-PAK | Single diode | 1200 | 300 | 60 | 2400 | 2.18 | 233 | -40 to +150 |