MOSFETs - Automotive
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 511 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | ID Max. (A) ▲▼ | PD Max. (W) ▲▼ | RDS(on) @10V (Ω) ▲▼ | RDS(on) @6V (Ω) ▲▼ | RDS(on) @4.5V (Ω) ▲▼ | RDS(on) @2.5V (Ω) ▲▼ | RDS(on) @1.8V (Ω) ▲▼ | RDS(on) @1.5V (Ω) ▲▼ | Qg @10V (nC) ▲▼ | Qg @4.5V (nC) ▲▼ | Qgs (nC) ▲▼ | Qgd (nC) ▲▼ | VGS (th) Min. (V) ▲▼ | Rg Typ. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Single | SC-70 | P | -60 | 20 | -1.6 | 2.7 | 0.29 | 0.395 | 3.6 | 1.2 | 1.7 | -1.5 | 6.05 | ||||||
![]() Enlarge | Single | SC-70 | P | -30 | 20 | -3 | 3 | 0.175 | 0.3 | 4.2 | 0.7 | 1 | -1 | 12.5 | ||||||
![]() Enlarge | Single | SC-70 | N | 60 | 20 | 1.7 | 3.3 | 0.12 | 0.15 | 4.4 | 0.7 | 1.3 | 1.5 | 4.1 | ||||||
![]() Enlarge | Single | SC-70 | N | 60 | 8 | 0.44 | 0.43 | 4.1 | 1.41 | 2.7 | 0.25 | 0.35 | 0.45 | 9 | ||||||
![]() Enlarge | Single | SC-70 | N | 30 | 12 | 1.7 | 3.3 | 0.065 | 0.095 | 4.2 | 1.1 | 0.7 | 0.6 | 3.8 | ||||||
![]() Enlarge | N- and p-pair | SC-70 | P | -30 | 20 | -0.85 | 1.5 | 0.94 | 1.8 | 1.2 | 0.3 | 0.6 | -1 | 0 | ||||||
![]() Enlarge | N- and p-pair | SC-70 | N | 30 | 20 | 0.85 | 1.5 | 0.28 | 0.38 | 1 | 0.2 | 0.4 | 1 | 0 | ||||||
![]() Enlarge | N- and p-pair | SC-70 | P | -20 | 8 | -0.85 | 1.5 | 0.575 | 1.3 | 1.5 | 1 | 0.15 | 0.44 | -0.45 | 3.1 | |||||
![]() Enlarge | N- and p-pair | SC-70 | N | 20 | 8 | 0.85 | 1.5 | 0.28 | 0.36 | 0.45 | 0.93 | 0.16 | 0.38 | 0.45 | 3.8 | |||||
![]() Enlarge | Dual | SC-70 | N | 20 | 12 | 0.78 | 0.43 | 0.415 | 0.6 | 0.7 | 0.1 | 0.1 | 0.6 | 9.1 | ||||||
![]() Enlarge | Dual | SC-70 | N | 20 | 12 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 1 | 0.14 | 0.27 | 0.45 | 3 | |||||
![]() Enlarge | Dual | SC-70 | N | 20 | 8 | 0.8 | 1.5 | 0.28 | 0.36 | 0.45 | 0.76 | 0.13 | 0.33 | 0.45 | 11.1 | |||||
![]() Enlarge | Dual | SC-70 | N | 20 | 12 | 0.85 | 1.5 | 0.3 | 0.9 | 0.5 | 0.3 | 1.5 | 8.5 | |||||||
![]() Enlarge | Dual | SC-70 | N | 20 | 12 | 0.84 | 1.5 | 0.35 | 0.6 | 0.7 | 0.2 | 0.2 | 0.5 | 9 | ||||||
![]() Enlarge | Single | SOT-23 | P | -20 | 8 | -3.9 | 3 | 0.12 | 0.18 | 5.4 | 0.81 | 1.75 | -0.45 | 6 | ||||||
![]() Enlarge | Single | SOT-23 | P | -30 | 20 | -2.5 | 1.9 | 0.17 | 0.37 | 4.7 | 1 | 1.1 | -1.5 | 6.25 | ||||||
![]() Enlarge | Single | SOT-23 | N | 60 | 20 | 2.3 | 2 | 0.15 | 0.164 | 3.6 | 0.7 | 0.6 | 1.5 | 5.84 | ||||||
![]() Enlarge | Single | SOT-23 | P | -60 | 20 | -1.7 | 2 | 0.37 | 0.5 | 5.5 | 0.8 | 1.3 | -1.5 | 5.4 | ||||||
![]() Enlarge | Single | SOT-23 | N | 20 | 8 | 6 | 2 | 0.03 | 0.034 | 0.038 | 4.95 | 0.65 | 0.93 | 0.4 | 9.4 | |||||
![]() Enlarge | Single | SOT-23 | P | -12 | 8 | -5 | 2 | 0.05 | 0.068 | 0.1 | 9.3 | 1.4 | 3 | -0.45 | 4.9 | |||||
![]() Enlarge | Single | SOT-23 | N | 40 | 20 | 7 | 3 | 0.031 | 0.036 | 8.9 | 1.7 | 1.4 | 1.5 | 2.7 | ||||||
![]() Enlarge | Single | SOT-23 | P | -40 | 20 | -4.6 | 3 | 0.075 | 0.145 | 11 | 2.1 | 2.6 | -1.5 | 4.4 | ||||||
![]() Enlarge | Single | SOT-23 | P | -80 | 20 | -2.2 | 3 | 0.29 | 0.314 | 1.6 | 2.2 | -1.5 | 4.2 | |||||||
![]() Enlarge | Single | SOT-23 | N | 30 | 20 | 8 | 3 | 0.024 | 0.032 | 8.15 | 1.65 | 1.25 | 1.5 | 13 | ||||||
![]() Enlarge | Single | SOT-23 | P | -20 | 12 | -3.2 | 2 | 0.115 | 0.205 | 3.4 | 0.6 | 1.1 | -0.6 | 6 |