MOSFETs - MOSFET + Schottky Combo
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | CH_ID ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | rDS(on) at 2.5 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 25 | 16 | 0.023 | 0.028 | 12 | 5.5 | 2 | 1.5 | 8 | 2.8 | 1 | 3.2 | ||
SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 25 | 16 | 0.023 | 0.028 | 12 | 5.5 | 2 | 1.5 | 8 | 2.8 | 1 | 2.5 | ||
PowerPAK SC-70 | Dual plus integrated Schottky | P | -20 | 8 | 0.75 | 1.2 | -4.5 | 6.5 | -0.4 | 6 | |||||||
PowerPAK SC-70 | Dual plus integrated Schottky | P | -30 | 12 | 0.065 | 0.08 | 0.125 | 14 | 6.6 | 1.3 | 2 | -4.5 | 6.5 | -0.6 | 5.5 | ||
PowerPAK SO-8 | Single plus integrated Schottky | N | 25 | 20 | 0.00096 | 0.0014 | 69 | 31.5 | 12.1 | 5.6 | 60 | 54.3 | 1 | 0.5 |