MOSFETs - PowerPAIR®
Showing 1 to 50 of 70 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PowerPAIR 3 x 3S | Dual | 1 | N | 30 | 20 | 0.0055 | 0.0073 | 18.3 | 8.4 | 3.7 | 1 | 61 | 33 | 1.1 | 1.4 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 30 | 20 | 0.0058 | 0.0077 | 20 | 9.2 | 4.5 | 1 | 60 | 33 | 1.1 | 1 | |
PowerPAIR 3 x 3S | Dual | 1 | N | 40 | 20 | 0.00805 | 0.01225 | 15.2 | 6.9 | 4.2 | 1 | 48 | 33 | 1.1 | 2.3 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 40 | 20 | 0.00841 | 0.0133 | 14.2 | 6.5 | 3.9 | 1 | 47 | 33 | 1.1 | 2.3 | |
PowerPAIR 3 x 3S | Dual | 1 | N | 60 | 20 | 0.0122 | 0.01811 | 13.5 | 6.2 | 3.2 | 1.7 | 38 | 33 | 1.1 | 1.3 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 60 | 20 | 0.0127 | 0.01887 | 13.4 | 6.4 | 2.7 | 1.7 | 38 | 33 | 1.1 | 0.9 | |
PowerPAIR 3 x 3S | Dual | 1 | N | 70 | 20 | 0.0161 | 0.0209 | 13 | 6.1 | 2.7 | 1.8 | 32.5 | 33 | 1.1 | 1.2 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 70 | 20 | 0.0161 | 0.0209 | 13 | 6.1 | 2.5 | 1.8 | 32.5 | 33 | 1.1 | 1 | |
PowerPAIR 3 x 3S | Dual | 1 | N | 70 | 12 | 0.0176 | 18 | 8.2 | 2.6 | 1.7 | 31.8 | 33 | 0.5 | 1.3 | ||
PowerPAIR 3 x 3S | Dual | 2 | N | 70 | 12 | 0.0176 | 18 | 8.2 | 2.7 | 1.7 | 31.8 | 33 | 0.5 | 1 | ||
PowerPAIR 3 x 3S | Dual | 1 | N | 80 | 20 | 0.0245 | 0.031 | 13.1 | 6.2 | 2.7 | 1.78 | 24.7 | 33 | 1.1 | 1.3 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 80 | 20 | 0.0247 | 0.031 | 13.3 | 6.3 | 2.7 | 1.9 | 24.6 | 33 | 1.1 | 1 | |
PowerPAIR 3 x 3S | Dual | 1 | N | 100 | 20 | 0.0377 | 0.0517 | 13.3 | 6.14 | 2.9 | 1.4 | 19.5 | 33 | 1.1 | 1.3 | |
PowerPAIR 3 x 3S | Dual | 2 | N | 100 | 20 | 0.0394 | 0.0541 | 13.3 | 6.2 | 2.8 | 1.6 | 19.1 | 33 | 1.1 | 1 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 25 | 16 | 0.0083 | 0.0127 | 9.5 | 4.3 | 1.8 | 0.8 | 30 | 16.7 | 1.1 | 1.3 | |
PowerPAIR 3 x 3 | Dual | 2 | N | 25 | 16 | 0.00424 | 0.00658 | 17.8 | 7.9 | 3.8 | 1.2 | 40 | 31 | 1.1 | 1 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 25 | 16 | 0.00635 | 0.009 | 13.4 | 6.2 | 2.7 | 1.1 | 30 | 16.7 | 1 | 0.8 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 25 | 16 | 0.015 | 0.025 | 4.6 | 2.1 | 0.95 | 0.37 | 25.3 | 15 | 1.1 | 1.4 | |
PowerPAIR 3 x 3 | Dual | 2 | N | 25 | 16 | 0.01 | 0.015 | 7.5 | 3.5 | 1.63 | 0.54 | 30 | 16.2 | 1.1 | 0.9 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.0094 | 0.0144 | 8.1 | 3.7 | 2.4 | 0.67 | 33.4 | 16.7 | 1.1 | 1.2 | |
PowerPAIR 3 x 3 | Dual | 2 | N | 30 | 16 | 0.00429 | 0.0062 | 18.6 | 8.4 | 4.6 | 1.5 | 69.7 | 31 | 1.1 | 1 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.00856 | 0.01403 | 8.4 | 4 | 2.2 | 1 | 36 | 16.7 | 1.1 | 1 | |
PowerPAIR 3 x 3 | Dual | 2 | N | 30 | 20 | 0.00431 | 0.0067 | 15.7 | 7.3 | 3.9 | 1.7 | 69.3 | 31 | 1.1 | 1 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.0094 | 0.0144 | 8.1 | 3.7 | 2.4 | 0.67 | 33.4 | 16.7 | 1 | 1.2 | |
PowerPAIR 3 x 3 | Dual | N | 30 | 20 | 0.00965 | 0.0145 | 8.4 | 4 | 2.2 | 1 | 32.9 | 16.7 | 1.1 | 1 | ||
PowerPAIR 3 x 3 | Dual | N | 30 | 20 | 0.0092 | 0.0155 | 8.4 | 4 | 2.2 | 1 | 33.6 | 16.7 | 1.1 | 1.2 | ||
PowerPAIR 3 x 3 | Dual | N | 30 | 20 | 0.0115 | 0.0153 | 10 | 4.5 | 2.1 | 0.7 | 30 | 16.7 | 1.2 | 1.4 | ||
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.0285 | 0.037 | 6.6 | 3.2 | 1 | 1.2 | 17 | 16 | 1.1 | 0.85 | |
PowerPAIR 3 x 3 | Dual | 2 | N | 30 | 20 | 0.0115 | 0.0153 | 10 | 4.5 | 2.1 | 0.7 | 30 | 16.7 | 1.2 | 1.4 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 20 | 0.00712 | 0.01019 | 12.1 | 5.7 | 2.6 | 1.1 | 30 | 16.7 | 1 | 0.8 | |
PowerPAIR 3 x 3 | Dual | 1 | N | 30 | 16 | 0.00675 | 0.00944 | 13.5 | 6.3 | 2.8 | 1.2 | 30 | 16.7 | 1 | 0.8 | |
PowerPAIR 6 x 3.7 | Single | N | 20 | 20 | 0.0068 | 0.009 | 11.5 | 2.4 | 1.7 | 27 | 1 | 1.3 | ||||
PowerPAIR 6 x 5 | Dual | 1 | N | 25 | 16 | 0.0048 | 0.0079 | 12.5 | 5.9 | 2.5 | 1.2 | 40 | 20.2 | 1.1 | 0.92 | |
PowerPAIR 6 x 5 | Dual | 2 | N | 25 | 16 | 0.0022 | 0.00335 | 27 | 12.5 | 5.4 | 2.1 | 60 | 40 | 1.1 | 0.6 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.00439 | 0.00712 | 12 | 5.7 | 3 | 1.4 | 54.8 | 20 | 1.2 | 1.1 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.00106 | 0.00172 | 52.2 | 24.2 | 11.7 | 5.1 | 197 | 66 | 1.1 | 0.8 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.0067 | 0.01 | 12 | 5.4 | 3 | 0.75 | 20 | 20 | 1.2 | 1.5 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0016 | 0.0022 | 51 | 23 | 12.2 | 2.2 | 60 | 66 | 1.1 | 1 | |
PowerPAIR 6 x 5 | Dual | 1 | N | 30 | 20 | 0.0075 | 0.012 | 14.3 | 6.9 | 2.8 | 1.6 | 40 | 20.2 | 1.2 | 1.6 | |
PowerPAIR 6 x 5 | Dual | 2 | N | 30 | 20 | 0.0041 | 0.0052 | 14.3 | 6.9 | 5.8 | 2.6 | 60 | 40 | 1.1 | 1.7 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.00439 | 0.00712 | 12 | 5.7 | 3 | 1.4 | 54.8 | 20 | 1.2 | 1.1 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0024 | 0.0038 | 31.1 | 14.6 | 7.1 | 3.4 | 94.6 | 32.9 | 1.1 | 0.8 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.0067 | 0.01 | 12 | 5.4 | 3 | 0.75 | 20 | 20.2 | 1.1 | 1.5 | |
PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0028 | 0.0038 | 12 | 5.4 | 7.1 | 1.3 | 60 | 32.9 | 1.1 | 1.1 | |
PowerPAIR 3 x 3F | Dual | 1 | N | 30 | 20 | 0.0045 | 0.007 | 14.4 | 6.9 | 3.1 | 1.5 | 75 | 48 | 1.1 | 0.7 | |
PowerPAIR 3 x 3F | Dual | 2 | N | 30 | 16 | 0.00184 | 0.00257 | 14.4 | 6.9 | 7.1 | 3.8 | 141 | 74 | 1 | 0.62 | |
PowerPAIR 3 x 3FDC | Dual | 1 | N | 30 | 20 | 0.0045 | 0.0075 | 14.4 | 6.9 | 3.1 | 1.5 | 83 | 52 | 1.1 | 0.7 | |
PowerPAIR 3 x 3FDC | Dual | 2 | N | 30 | 16 | 0.0019 | 0.0026 | 14.4 | 6.9 | 7.1 | 3.8 | 143 | 78 | 1 | 0.62 | |
PowerPAIR 3 x 3FS | Dual | N | 80 | 20 | 0.019 | 0.0238 | 15 | 7.1 | 3.1 | 2 | 36 | 56.8 | 1 | 0.95 | ||
PowerPAIR 3 x 3FS | Dual | N | 30 | 16 | 0.00243 | 0.00351 | 21 | 9.5 | 5.5 | 1.7 | 125 | 56.8 | 1 | 0.9 |