Optical Sensors - Optical Communication
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package Type ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Emitter Angle of Half Intensity (± °) ▲▼ | Emitter Radiant Intensity (mW/sr) ▲▼ | Photodiode Angle of Half Intensity (± °) ▲▼ | Reverse Light Current (µA) ▲▼ | Output Rise/Fall Time (ns) ▲▼ | Ambient Temperature Range (°C) ▲▼ | AEC-Qualified ▲▼ | Soldering Variant ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMD | 4.4 x 2.25 x 1.9 | 13 | 35 | 29 | 7.8 | 18 | -40 to +110 | Yes | Side looker | |
![]() Enlarge | SMD | 4.4 x 2.25 x 1.9 | 13 | 35 | 29 | 7.8 | 18 | -40 to +110 | Yes | Top looker | |
![]() Enlarge | SMD | 4.4 x 2.25 x 1.9 | 10 | 65 | 29 | 7.8 | 9 | -40 to +110 | Yes | Side looker | |
![]() Enlarge | SMD | 4.4 x 2.25 x 1.9 | 10 | 65 | 29 | 7.8 | 9 | -40 to +110 | Yes | Top looker |