Optical Sensors - Reflective

Showing 1 to 14 of 14 entries
Date 🔽TitleShare
May 7, 2025

Vishay Intertechnology bringt AEC-Q100-qualifizierten Umgebungslichtsensor in kompaktem 4,38 mm x 1,45 mm x 0,6 mm-Gehäuse auf den Markt

share
May 7, 2025

Vishay Intertechnology Releases AEC-Q100 Qualified Ambient Light Sensor in Rectangular 4.38 mm x 1.45 mm x 0.6 mm Package

share
April 2, 2025

Vishay Intertechnology bringt AEC-Q100-qualifizierten RGBIR-Farbsensor in kompaktem 2,67 mm x 2,45 mm x 0,6 mm-Gehäuse auf den Markt

share
April 2, 2025

Vishay Intertechnology Releases AEC-Q100 Qualified RGBIR Color Sensor in Compact 2.67 mm x 2.45 mm x 0.6 mm Package

share
January 31, 2024

Hochgeschwindigkeits-PIN-Photodiode von Vishay Intertechnology bietet verbesserte Empfindlichkeit für sichtbares Licht im kompakten 2,0 mm x 1,8 mm x 0,6 mm SMD-Gehäuse

share
January 31, 2024

Vishay Intertechnology High Speed PIN Photodiode Delivers Enhanced Sensitivity for Visible Light in Compact 2.0 mm x 1.8 mm x 0.6 mm SMD Package

share
August 10, 2023

Vishay Intertechnology VCSEL-Based Reflective Optical Sensor Saves Space, Delivers Improved Performance

share
June 27, 2023

Vishay Intertechnology IR Sensor Modules Provide Robust Operation in Direct Sunlight Without Attenuators, Reducing System Costs

share
July 11, 2022

Vishay Intertechnology Reflective Optical Sensor Saves Space, Delivers Improved Performance and Robustness

share
February 3, 2022

Vishay Intertechnology Automotive Grade Proximity Sensors Receive 2021 China IoT Innovation Award From Elecfans

share
October 20, 2021

Vishay Intertechnology Releases AEC-Q100 Qualified Ambient Light Sensor in Compact 2.67 mm x 2.45 mm x 0.6 mm Package

share
May 10, 2021

Vishay Intertechnology’s New Proximity Sensor Offers Power Consumption Down to 6.63 µA in Compact 2.0 mm x 1.25 mm x 0.5 mm SMD Package

share
January 27, 2020

Vishay Intertechnology Launches Integrated RGBC-IR Color Sensors With I²C Interface in Low Profile Packages

share
January 15, 2020

Vishay Intertechnology’s New Proximity Sensors Feature Power Consumption Down to 6 µA in 2.55 mm x 2.05 mm x 1.0 mm SMD Package

share
Filter on Market Sector
Reset