Optical Sensors - Transmissive
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 19 of 19 entries
Click the arrows to sort the columns in ascending or descending order
Part Number ▲▼ | Product Image | Package Type ▲▼ | Dimensions (L x W x H) (mm) ▲▼ | Daylight Blocking Filter Integrated ▲▼ | Typical Output (mA) ▲▼ | Gap Width (mm) ▲▼ | Aperture Width (mm) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | 14.3 x 6 x 9.5 | Yes | 1.5 | 2.7 | 0.5 | No | |
![]() Enlarge | leaded | 8.3 x 4.7 x 8.15 | Yes | 2.4 | 3.1 | - | No | |
![]() Enlarge | surface mount | 5.5 x 4 x 4 | No | 1.6 | 3 | 0.3 | Yes | |
![]() Enlarge | surface-mount | 5.5 x 4 x 4 | No | 1.5 | 3 | 0.3 | No | |
![]() Enlarge | surface-mount | 5.5 x 4 x 4 | No | 1.5 | 3 | 0.3 | No | |
![]() Enlarge | leaded | 24.5 x 6.3 x 10.8 | Yes | 4 | 3.1 | 1 | No | |
![]() Enlarge | leaded | 24.5 x 6.3 x 10.8 | Yes | 2 | 3.1 | 0.5 | No | |
![]() Enlarge | leaded | 24.5 x 6.3 x 10.8 | Yes | 0.5 | 3.1 | 0.25 | No | |
![]() Enlarge | surface mount | 5.5 x 4 x 4 | No | 0.6 | 3 | 0.3 | Yes | |
![]() Enlarge | leaded | 11.9 x 6.3 x 10.8 | Yes | 4 | 3.1 | 1 | No | |
![]() Enlarge | leaded | 11.9 x 6.3 x 10.8 | Yes | 2 | 3.1 | 0.5 | No | |
![]() Enlarge | leaded | 11.9 x 6.3 x 10.8 | Yes | 0.5 | 3.1 | 0.25 | No | |
![]() Enlarge | leaded | 9.2 x 4.8 x 5.4 | Yes | 2 | 2.8 | 0.5 | No | |
![]() Enlarge | surface-mount | 5.5 x 4 x 4 | No | 1.6 | 3 | 0.3 | Yes | |
![]() Enlarge | surface mount | 5.5 x 4 x 4 | No | 0.6 | 3 | 0.3 | Yes | |
![]() Enlarge | surface-mount | 5.5 x 4 x 5.7 | No | 1.6 | 3 | 0.3 | Yes | |
![]() Enlarge | surface-mount | 5.5 x 4 x 5.7 | No | 1.6 | 3 | 0.3 | Yes | |
![]() Enlarge | surface-mount | 5.7 x 5.9 x 7.1 | No | 1.3 | 3 | 0.3 | Yes | |
![]() Enlarge | surface-mount | 5.7 x 5.9 x 7.1 | No | 1.3 | 3 | 0.3 | Yes |