Power ICs - Motor Drive
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
|---|---|---|---|---|
| 5 V, 1 A H-Bridge Motor Driver | 3.8 | 5.5 | SOIC-8 |