Power ICs - True Bi-Directional
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Description ▲▼ | Slew Rate Time (µs) ▲▼ | On Delay Time (µs) ▲▼ | VIN Min. (V) ▲▼ | VIN Max. (V) ▲▼ | RDS(on) at VIN Max. (mΩ) ▲▼ | IQ at VIN Min.(µA) ▲▼ | IQ at VIN Max. (µA) ▲▼ | Cont. Current (A) ▲▼ | Package ▲▼ | Package Size (W, L, H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | 1 000 | 500 | 2.3 | 5.5 | 5.1 | 0.11 | 0.14 | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | 1 000 | 500 | 2.3 | 5.5 | 5.1 | 0.11 | 0.14 | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | 1 000 | 800 | 2.3 | 5.5 | 5.1 | 4 | 8.2 | 7 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | 1 000 | 800 | 2.3 | 5.5 | 5.1 | 0.11 | 0.14 | 7 | WCSP12 | 1.3 x 1.7 x 0.5 |