Resistors, Fixed - Copper Strip
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|
![]() Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | 0603 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |
![]() Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | 0805 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |
![]() Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | 1206 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |
![]() Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | 2010 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper | |
![]() Enlarge | Zero Ohm Jumper (0.0002 Ω Max.), Solid Copper Strip, Surface-Mount Device | 2512 | 3900 | Zero Ohm Jumper | Zero Ohm Jumper |