Resistors, Fixed - High frequency
Showing 1 to 50 of 89 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 0.1 | 10 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0603 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.200 | 0805 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1005 | 100 | 0.5 | 0.1 | 50 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.250 | 1206 | 100 | 0.5 | 0.1 | 50 M | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 2 | 10 | 50 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 2 | 10 | 50 | |
![]() Enlarge | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 2 | 10 | 50 | |
![]() Enlarge | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 1 | 50 | 500 | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1505 | 100 | 0.5 | 0.1 | 75 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.500 | 1010 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.750 | 2208 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | High Frequency 60 GHz High Power 1 W Thin Film Surface Mount Chip Resistor | Resistors, Fixed | 1 | 0402 | 25 | 0.1 | 50 | 100 | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 2010 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 1.000 | 1020 | 100 | 0.5 | 0.1 | 10 M | |
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 2.000 | 2512 | 100 | 0.5 | 0.1 | 100 M | |
![]() Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial Power, Precision, Flameproof | Resistors, Fixed | 1 | 25 | 0.1 | 0.1 | 150 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 25 | 0.1 | 0.1 | 150 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial Power, Precision, Flameproof | Resistors, Fixed | 3 | 25 | 0.1 | 0.1 | 150 K | ||
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.125 | 0402 | 25 | 1 | 2 | 20 K | |
![]() Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.4 | 25 | 0.1 | 0.22 | 10 M | ||
![]() Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.5 | 2010 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.6 | 25 | 0.1 | 0.22 | 22 M | ||
![]() Enlarge | ESCC 4001/026 Qualified R Failure Rate High Precision Thick Film Chip Resistors | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | Resistors, Fixed | 0.8 | 2512 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.025 | 0201 | 100 | 5 | 20 | 100 | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | Thin Film Tapped Microwave Resistor | Resistors, Fixed | 0.125 | 0206 | 100 | 10 | 100 | 430 | |
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 1.5 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 1.75 | 100 | 1 | 1 | 15 M |