Resistors, Fixed - Metal Film
Showing 1 to 50 of 149 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance (min) (Ω) ▲▼ | Resistance (max) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 1.0 | 15 | 0.05 | 10 | 5 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 2.0 | 15 | 0.05 | 10 | 5 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.75 | 15 | 0.05 | 10 | 10 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.50 | 15 | 0.05 | 10 | 10 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.25 | 15 | 0.05 | 10 | 10 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.10 | 15 | 0.05 | 10 | 2.5 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.125 | 15 | 0.05 | 10 | 3 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | Resistors, Fixed | 15 | 0.05 | 10 | 4.99 M | |||
![]() Enlarge | Metal Film | Fusible Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1206 | 100 | 2 | 5 | 3.9 K | |
![]() Enlarge | Metal Film | Ultra Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.05 | 0204 | 2 | 0.01 | 22 | 221 K | |
![]() Enlarge | Metal Film | Ultra Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.125 | 0207 | 2 | 0.01 | 10 | 1 M | |
![]() Enlarge | Metal Film | Ultra Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.25 | 0414 | 5 | 0.01 | 22 | 511 K | |
![]() Enlarge | Metal Film | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Metal Film | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.6 | 0207 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Metal Film | Professional Metal Film Leaded Resistors | Resistors, Fixed | 1.0 | 0414 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Metal Film | Professional Metal Film Leaded Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Metal Film | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | 0.125 | 2012 | 5 | 0.01 | 15 | 100 K | |
![]() Enlarge | Metal Film | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | 0.25 | 4527 | 5 | 0.01 | 15 | 500 K | |
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial Power, Flameproof | Resistors, Fixed | 2.0 | 100 | 1 | 4.99 | 1 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.05 | 5 | 0.02 | 15 | 100 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.125 | 5 | 0.01 | 15 | 500 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.25 | 5 | 0.05 | 15 | 1 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 0.5 | 150 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 1 | 150 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 3.5 | 150 | 1 | 25 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 3 | 150 | 1 | 22 | 126 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 2 | 150 | 1 | 25 | 126 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 4 | 150 | 1 | 22 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 5.5 | 150 | 1 | 70 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 5 | 150 | 1 | 35 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 6.5 | 150 | 1 | 70 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 6 | 150 | 1 | 70 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 7.5 | 150 | 1 | 25 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 7 | 150 | 1 | 25 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 10 | 150 | 1 | 25 | 125 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 0.5 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 1 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 2 | 1 | 25 | 126 K | |||
![]() Enlarge | Metal Film | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 3 | 1 | 46.4 | 125 K | |||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.25 | 100 | 1 | 4 | 10 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.50 | 100 | 1 | 4 | 23 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 1.5 | 100 | 1 | 4 | 30 K | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 1.0 | 100 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.25 | 25 | 0.1 | 0.1 | 50 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 22 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.5 | 25 | 0.1 | 0.1 | 50 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1 | 25 | 0.1 | 0.1 | 22 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.5 | 25 | 0.1 | 0.1 | 22 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.75 | 25 | 0.1 | 1 | 22 M | ||
![]() Enlarge | Metal Film | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.25 | 25 | 0.1 | 1 | 22 M |