Resistors, Fixed - Metal foil
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 0.125 | 0402 | See datasheet | 1 | 0.003 | 0.05 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 0.33 | 0603 | See datasheet | 1 | 0.001 | 0.005 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 0.25 | 0603 | See datasheet | 1 | 0.0051 | 0.03 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 0.50 | 0805 | See datasheet | 1 | 0.001 | 0.04 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 1.0 | 1206 | See datasheet | 1 | 0.001 | 0.05 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | 0.5 | 1206 | See datasheet | 1 | 0.100 | 0.18 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 0.25 | 0402 | See datasheet | 1 | 0.0025 | 0.05 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 0.5 | 0508 | See datasheet | 1 | 0.005 | 0.03 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 1.0 | 0508 | See datasheet | 1 | 0.001 | 0.004 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 0.5 | 0603 | See datasheet | 1 | 0.002 | 0.04 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 1.0 | 0612 | See datasheet | 1 | 0.0051 | 0.03 | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | 2.0 | 0612 | See datasheet | 1 | 0.001 | 0.005 | |
![]() Enlarge | Metal Foil Current Sense Resistors, 4-Terminal Low Value (Down to 0.001 Ω) | 1 | 0612 | See datasheet | 1 | 0.0005 | 0.01 | |
![]() Enlarge | Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Zero Ohm Jumper (0.003 Ω Max.), Metal Foil, Surface-Mount Device | 2512 | Zero Ohm Jumper | Zero Ohm Jumper |