Resistors, Fixed - Non-inductive
Showing 1 to 50 of 389 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 35 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.1 | 0502 | 25 | 0.1 | 20 | 65 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.15 | 0505 | 25 | 0.1 | 20 | 130 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.15 | 0603 | 25 | 0.1 | 10 | 130 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.2 | 0805 | 25 | 0.1 | 10 | 301 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.2 | 0705 | 25 | 0.1 | 10 | 301 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342/05 | 25 | 0.1 | 10 | 3.16 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342/07 | 25 | 0.1 | 10 | 1.5 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.25 | 1005 | 25 | 0.1 | 10 | 301 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.4 | 1206 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.4 | 1505 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342/10 | 25 | 0.1 | 49.9 | 1 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.5 | 1010 | 25 | 0.1 | 50 | 600 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.75 | 2208 | 25 | 0.1 | 10 | 1.75 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | M55342/08 | 25 | 0.1 | 10 | 4.02 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.8 | 2010 | 25 | 0.1 | 10 | 2 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342/09 | 25 | 0.1 | 10 | 6.19 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 1 | 2512 | 25 | 0.1 | 10 | 3 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.065 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.05 | 1.5 | 65 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.05 | 10 | 130 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 10 | 0.05 | 1.5 | 130 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 10 | 0.05 | 1.5 | 360 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1206 | 10 | 0.05 | 1.5 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1505 | 10 | 0.05 | 1.25 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 10 | 0.05 | 1.0 | 600 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.75 | 2208 | 10 | 0.05 | 2.0 | 1.75 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | 2010 | 10 | 0.05 | 1.0 | 2 M | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead | Resistors, Fixed | 1 | n/a | see datasheet | 0.1 | 0.1 | 1 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead | Resistors, Fixed | 1.5 | n/a | see datasheet | 0.1 | 0.1 | 1.3 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 2 | 2512 | 10 | 0.05 | 1.5 | 3 M | |
![]() Enlarge | High Precision Wraparound Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 10 | 0.1 | 100 | 260 K | |
![]() Enlarge | High Precision Wraparound Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 10 | 0.1 | 100 | 260 K | |
![]() Enlarge | High Precision Wraparound Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 0805 | 10 | 0.1 | 100 | 300 K | |
![]() Enlarge | High Precision Wraparound Thin Film Chip Resistors | Resistors, Fixed | 0.330 | 1206 | 10 | 0.1 | 100 | 1 M | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead | Resistors, Fixed | 2 | n/a | see datasheet | 0.1 | 0.1 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead | Resistors, Fixed | 3 | n/a | see datasheet | 0.1 | 0.1 | 4.12 K |