Resistors, Fixed - Power Metal Plate Current Sense
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | 2.0 | 2010 | 0.010 | 0.500 | |
![]() Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | 3.0 | 2010 | 0.010 | 0.500 | |
![]() Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | 3.0 | 2512 | 0.010 | 0.500 | |
![]() Enlarge | Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High Power | 4.0 | 2512 | 0.010 | 0.500 |