News » 2020 Releases » Vishay Intertechnology’s ENYCAP™ Energy Storage Capacitors No ...

Vishay Intertechnology’s ENYCAP™ Energy Storage Capacitors Now Available in Seven Smaller Case Sizes

New Sizes for the Electrical Double-Layer Energy Storage Capacitors Range From 10 mm x 20 mm to 12.5 mm x 40 mm, With Capacitance From 5 F to 22 F

ENYCAPCaseExtensions

Products mentioned:

225 EDLC-R ENYCAP™
230 EDLC-HV ENYCAP™
235 EDLC-HVR ENYCAP™
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
MALVERN, Pa. — July 13, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its ENYCAPÔ electrical double-layer energy storage capacitors for energy harvesting and power backup applications are now available in seven smaller case sizes ranging from 10 mm by 20 mm to 12.5 mm by 40 mm, with capacitance values from 5 F to 22 F.

With their new compact sizes, the standard 220 EDLC, ruggedized 225 EDLC-R, high voltage 230 EDLC-HV, and ruggedized, high voltage 235 EDLC-HVR series ENYCAP capacitors increase power density and save space in a wide range of industrial, renewable energy, and automotive applications. These include smart meters, handheld electronics, robotics, energy harvesting devices, E-latch door systems, emergency lighting, and more.

Ideal for standard and harsh, high humidity environments, Vishay’s ENYCAP capacitors offer useful life up to 2,000 hours at +85 °C to enable maintenance-free operation and greater design flexibility. Ruggedized devices meet the highest class of moisture resistance, the biased 85 °C / 85 % RH 1500-hour test, while high voltage capacitors offer rated voltages up to 3.0 V. The RoHS-compliant, AEC-Q200 qualified devices feature rapid charge and discharge performance and are available in through-hole versions.

Samples and production quantities of the ENYCAP capacitors in the smaller case sizes are available now, with lead times of six weeks for larger quantities.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member