News » 2021 Releases » Vishay Intertechnology Commercial IHSR High Temperature Inductor Delivers ...

Vishay Intertechnology Commercial IHSR High Temperature Inductor Delivers Ultra Low DCR for Multi-Phase Power Supplies

Offered in the 2525 Case Size With a Slim 3 mm Profile, Device Features High Operating Temperature to +155 °C

IHSR-2525CZ-51

Products mentioned:

IHSR-2525CZ-51
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
MALVERN, Pa. — Nov. 17, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new commercial IHSR high temperature inductor in the 7.4 mm by 6.6 mm by 3.0 mm 2525 case size. Designed for multi-phase, high current power supplies and filters, the Vishay Dale IHSR-2525CZ-51 offers a 50 % reduction in DCR over typical power inductors, excellent inductance stability over the entire operating temperature range, and soft saturation compared to ferrite solutions.

Based on Vishay’s popular IHLP® technology, the inductor released today is optimized for energy storage in DC/DC converters up to 10 MHz and high current filtering applications up to the SRF of the inductor. With its high operating temperature up to +155 °C, the device is designed for filtering and DC/DC conversion in notebooks, desktops, and servers; POL converters; graphics cards; distributed power systems; and FPGAs.

The IHSR-2525CZ-51’s low typical DCR of 0.38 mΩ and inductance of 0.056 µH allow for higher current density than competing technologies, while its 3 mm profile enables slimmer end products. Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock, and handles high transient current spikes without saturation. The device is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size

2525

Inductance (µH)

0.056 to 0.100

DCR typ. (mΩ)

0.38 to 0.97

DCR max. (mΩ)

0.40 to 1.02

Heat rating current (A)

46 to 58(1)

Saturation current (A)

31 to 45(2) / 46 to 64(3)

SRF (MHz)

186 to 535

(1) DC current (A) that will cause an approximate ΔT of 40 °C

(2) DC current (A) that will cause L0 to drop approximately 20 %

(3) DC current (A) that will cause L0 to drop approximately 30 %

Samples and production quantities of the IHSR-2525CZ-51 are available now, with lead times of 16 weeks. Pricing for U.S. delivery only is $0.30 per piece in 10,000-piece quantities.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member