Diodes and Rectifiers - Bridge
Our portfolio of bridge rectifiers includes both surface-mount and through-hole versions. High power bridge rectifiers are available in high-current-density isoCink+TM PB and BU package series for 10 A to 45 A current rating, and the low VF planar Gen 2 die technology are available in GBU package for industrial applications.
To select multiple values, Ctrl-click or click-drag over the items
Part Number ▲▼ | Product Image | IF(AV) (A) ▲▼ | VF at IF (V at A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | 2 | 1.1 | 60 | 50 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 100 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 200 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 400 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 600 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 800 | 150 | WOG | Quad | |
Enlarge | 2 | 1.1 | 60 | 1000 | 150 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 65 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 400 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 125 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 600 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 200 | 125 | WOG | Quad | |
Enlarge | 1.5 | 1.0 | 50 | 200 | 125 | WOG | Quad | |
Enlarge | 1.5 | 1.0 | 50 | 65 | 125 | WOG | Quad | |
Enlarge | 1.5 | 1.0 | 50 | 400 | 125 | WOG | Quad | |
Enlarge | 1.5 | 1.0 | 50 | 125 | 125 | WOG | Quad | |
Enlarge | 1.5 | 1.0 | 50 | 600 | 125 | WOG | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 200 | 125 | DFM | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 200 | 125 | WOG | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 65 | 125 | WOG | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 400 | 125 | WOG | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 125 | 125 | WOG | Quad | |
Enlarge | 0.9 | 1.0 | 45 | 600 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 125 | 125 | WOG | Quad | |
Enlarge | 1 | 1.0 | 45 | 600 | 125 | WOG | Quad |