Diodes and Rectifiers - Standard and Fast Recovery

Standard recovery rectifiers include avalanche, glass passivated pallet chip junction (GPP), open junction, and new planar wafer technology Gen 1, Gen 2 (low VF). Available in conventional surface mount packages and eSMP® package series for comprehensive applications in automotive such as advanced driver assistance systems (ADAS)and safety Robust glass passivated technology in conventional surface mount and power packages are available for harsh environment applications in industrial and automotive.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
Rev. Voltage
(V)
(V)
Reset
IF(AV)
(A)
Reset
VF at IF
(V at A)
Reset
IFSM
(A)
Reset
trr
(ns)
Reset
TJ max.
(°C)
Reset
Package (JEDEC®) Code
Reset
Other Compatible
Package
Reset
Circuit
Configuration
Reset
AEC-Q101
Qualified
Reset
Showing 1 to 25 of 742 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
Product Image
Rev. Voltage
(V)
(V)

▲▼
IF(AV)
(A)

▲▼
VF at IF
(V at A)

▲▼
IFSM
(A)

▲▼
trr
(ns)

▲▼
TJ max.
(°C)

▲▼
Package (JEDEC®) Code
▲▼
Circuit
Configuration

▲▼
Snap factor
▲▼
AEC-Q101
Qualified

▲▼
Datasheet
88503
Enlarge
5011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
10011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
20011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
40011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
60011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
80011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88503
Enlarge
100011.130150DO-41 (DO-204AL)SingleNo
Datasheet
88508
Enlarge
5011.230200150DO-41 (DO-204AL)SingleNo
Datasheet
88508
Enlarge
10011.230200150DO-41 (DO-204AL)SingleNo
Datasheet
88508
Enlarge
20011.230200150DO-41 (DO-204AL)SingleNo
Datasheet
88508
Enlarge
40011.230200150DO-41 (DO-204AL)SingleNo
Datasheet
88508
Enlarge
60011.230200150DO-41 (DO-204AL)SingleNo
Datasheet
86000
Enlarge
20021 at 1504000175SOD-57No
Datasheet
86000
Enlarge
40021 at 1504000175SOD-57No
Datasheet
86000
Enlarge
60021 at 1504000175SOD-57No
Datasheet
86000
Enlarge
80021 at 1504000175SOD-57No
Datasheet
88514
Enlarge
501.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
1001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
2001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
3001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
4001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
5001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
6001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
8001.51.450150DO-41 (DO-204AL)SingleNo
Datasheet
88514
Enlarge
10001.51.450150DO-41 (DO-204AL)SingleNo