Analog Switches and Multiplexers - above 12V
Showing 1 to 50 of 211 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min. (V) ▲▼ ![]() | Single Supply Max. (V) ▲▼ ![]() | Dual Supply Min. (V) ▲▼ ![]() | Dual Supply Max. (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | QINJ (pC) ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | IS(off) (nA) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Package ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -31 | 13 | 0.55 | 55 | QFN-16 4 x 4 | ||
Active | 4:1 x 2 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | -103 | 13 | 0.55 | 90 | QFN-16 4 x 4 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | QFN-16 4 x 4 | ||
Active | SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.5 | -41 | 24 | 0.5 | 150 | TSSOP-16 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | TSSOP-16 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | -5 | 8 | 1 | TSSOP-16 | |||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | -5 | 8 | 1 | SO-16 (narrow) AS | |||
Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 25 | -5 | 8 | 1 | Plastic DIP-16 | |||
Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | TSSOP-16 | ||
Active | SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | TSSOP-16 | |
Active | SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | SO-16 (narrow) AS | |
Active | SPST x 4, NC | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | Plastic DIP-16 | |
Active | SPST x 4, NO | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | TSSOP-16 | |
Active | SPST x 4, NO | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | SO-16 (narrow) AS | |
Active | SPST x 4, NO | 5 | 36 | 5 | 36 | 22 | 45 | 1 | 0 | 0.02 | 0 | Plastic DIP-16 | |
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | SO-16 (Narrow) AS | |||||
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | Plastic DIP-16 | |||||
SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | 1 | 0.5 | TSSOP-16 | |||||
Active | SPST x 4, comp | 5 | 36 | 5 | 22 | 45 | 1 | 5 | 0.5 | TSSOP-16 | |||
Active | SPST x 4, comp | 5 | 36 | 5 | 22 | 45 | 1 | 5 | 0.5 | SO-16 (narrow) AS | |||
Active | SPST x 4, comp | 5 | 36 | 5 | 22 | 45 | 1 | 5 | 0.5 | Plastic DIP-16 | |||
SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | SO-16 (Narrow) AS | |||||
SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | 20 | 5 | Plastic DIP-16 | |||||
Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | SO-14 (narrow) AS | ||
Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | SO-14 (narrow) AS | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
Active | SPST x 2, NO | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 2, NO | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | SO-16 (Narrow) AS | ||
Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | SO-16 (narrow) AS | ||
Active | SPST x 4, Comp, two pairs | 7 | 36 | 7 | 22 | 30 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 |