Analog Switches and Multiplexers - 10 to 50 ohm
Showing 1 to 50 of 112 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | Dual Supply Min. (V) ▲▼ | Dual Supply Max. (V) ▲▼ | On-resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPDT x 2 | 13 | 36 | 7 | 22 | 50 | 30 | 1 | Plastic DIP-16 | |||||
| SPDT x 1 | 7 | 36 | 4.5 | 20 | 38 | 5 | 18 | 8 | 1 | SOT-23-8 | |||
| SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | MSOP-8 | |||||||
| SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | SO-8 (Narrow) AS | |||||||
| SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | SO-8 (Narrow) AS | |||||||
| SPST x 2, NC | 2.7 | 5 | 17 | 2 | 4 | MSOP-8 | |||||||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | |||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | SO-8 (Narrow) AS | |||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | |||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | MSOP-8 | |||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | SO-8 (Narrow) AS | |||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15 | 38 | 50 | 12 | 0.25 | Plastic DIP-8 | |||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | MSOP-8 | |||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | SO-8 (Narrow) AS | |||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | Plastic DIP-8 | |||
| Active | SPDT x 1 | 3 | 16 | 3 | 8 | 12 | -17 | 29 | 6 | 2 | SO-8 (narrow) AS | ||
| Active | SPDT x 1 | 3 | 16 | 3 | 8 | 12 | -17 | 29 | 6 | 2 | MSOP-8 | ||
| Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST x 2, NO | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | Plastic DIP-14 | ||
| Active | DPST x 2, comp | 5 | 36 | 5 | 22 | 15 | 8 | 40 | 14 | 5 | SO-14 (narrow) AS | ||
| Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 2, NO | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | SO-16 (narrow) AS | ||
| Active | SPST x 4, comp, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, comp, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | SO-16 (narrow) AS | ||
| Active | SPST x 4, NO, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | Plastic DIP-16 | ||
| Active | SPST x 4, NO, two pairs | 5 | 36 | 5 | 22 | 23 | 60 | 39 | 12 | 0.5 | SO-16 (narrow) AS | ||
| Active | SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 12 | 30 | 8 | 1 | TSOP-6 | ||
| Active | SPST x 1, NO | 7 | 36 | 4.5 | 22 | 32 | 12 | 30 | 8 | 1 | TSOP-6 | ||
| Active | 16:1 x 1 | 5 | 44 | 5 | 22 | 50 | 15 | 140 | 8 | 0.5 | SO-28 (wide) | ||
| Active | 16:1 x 1 | 5 | 44 | 5 | 22 | 50 | 15 | 140 | 8 | 0.5 | PLCC-28 | ||
| Active | 8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 15 | 70 | 8 | 0.5 | SO-28 (wide) | ||
| Active | 8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 15 | 70 | 8 | 0.5 | PLCC-28 | ||
| Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
| Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
| Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
| Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
| Active | 16:1 x 1 | 5 | 40 | 5 | 20 | 45 | 11 | 114 | 6 | 0.5 | PLCC-28 | ||
| Active | 16:1 x 1 | 5 | 40 | 5 | 20 | 45 | 11 | 114 | 6 | 0.5 | SO-28 (wide) | ||
| Active | 8:1 x 2 | 5 | 40 | 5 | 20 | 45 | 11 | 57 | 6 | 0.5 | PLCC-28 | ||
| Active | 8:1 x 2 | 5 | 40 | 5 | 20 | 45 | 11 | 57 | 6 | 0.5 | SO-28 (wide) | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | SO-16 (narrow) AS | ||
| Active | SPST x 4, NC | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | QFN-16 4 x 4 | ||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | SO-16 (narrow) AS | ||
| Active | SPST x 4, NO | 5 | 36 | 5 | 22 | 45 | 1 | 16 | 5 | 0.5 | QFN-16 4 x 4 | ||
| Active | SPDT x 1 | 2.7 | 5.5 | 17 | 78 | 8 | 4 | 0.1 | TSOP-6 | ||||
| Active | SPDT x 1 | 2.7 | 5.5 | 17 | 78 | 8 | 4 | 0.1 | SO-8 (narrow) AS | ||||
| Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 16 | 6.6 | 15 | 5 | 1 | SO-16 (narrow) AS | ||
| Active | SPST x 4, NC | 3 | 16 | 3 | 8 | 16 | 6.6 | 15 | 5 | 1 | TSSOP-16 |
