Analog Switches and Multiplexers - TSSOP-14 package
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min (V) ▲▼ ![]() | Single Supply Max (V) ▲▼ ![]() | Dual Supply Min (V) ▲▼ ![]() | Dual Supply Max (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | Voltage Rating ▲▼ ![]() | Is off Max (nA) ▲▼ ![]() | ton Max (ns) ▲▼ ![]() | Qinj Typ (pC) ▲▼ ![]() | X TALK & OIRR ▲▼ ![]() | Package ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Applications ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4:1 x 1 | 3 | 16 | 3 | 8 | 64 | +/-5 | 18 | 61 | -0.3 | -65 | TSSOP-14 | 11 | 4.2 | 414 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Data acquisit | |
SPDT x 2 | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 60 | 0.5 | -88 | TSSOP-14 | 11.3 | 2.1 | 610 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |
SPDT x 2 | 3 | 16 | 3 | 8 | 63 | +/-5 | 18 | 46 | -0.33 | -63 | TSSOP-14 | 8.4 | 3.7 | 700 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Data acquisit |