Avionics, Military, Space

The AMS market includes airborne systems, satellites and GPS systems, flight control computers, cockpit panels, braking systems, UAVs (unmanned aerial vehicles), drones, and more. These require the use of discrete semiconductors and passive components manufactured by Vishay, including diodes and rectifiers, MOSFETs, display modules, resistors, resistor networks, inductors, custom magnetics, tantalum capacitors, and ceramic capacitors.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 25 of 34 entries
Date 🔽TitleShare
October 29, 2025

Vishay Intertechnology stellt raumfahrtgeeignete 150-W-Planartransformatoren für Durchflusswandler mit 28-V-Eingang vor

share
October 29, 2025

Vishay Intertechnology Launches Space-Grade 150 W Planar Transformers Optimized for 28 V Input Forward Converters

share
August 20, 2025

Neue ESD-Schutzdioden von Vishay Intertechnology mit 3,3 V bis 36 V für Anwendungen mit hohen Nennströmen
bis 44 A bei 8/20 µs-Pulsen

share
August 20, 2025

New Vishay Intertechnology 3.3 V to 36 V ESD Protection Diodes Designed for High Current Rating Applications to 44 A at 8/20 µs Pulse

share
June 25, 2025

AEC-Q200-zertifizierte Dünnschicht-Chipwiderstände der CHA-Serie von Vishay Intertechnology jetzt in der Gehäusegröße 0402 erhältlich

share
June 25, 2025

Vishay Intertechnology CHA Series of AEC-Q200 Qualified Thin Film Chip Resistors Now Available in 0402 Case Size

share
April 23, 2025

Vishay Intertechnology Thick Film Power Resistor With Optional NTC Thermistor and PC-TIM Simplifies Designs and Saves Board Space

share
April 9, 2025

Vishay Intertechnology AEC-Q200 Qualified Thick Film Power Resistor Offers Enhanced Protection Against Short Transient Pulses

share
February 5, 2025

New Vishay Intertechnology 60 mm Inductive Position Sensor Delivers High Precision for Harsh Industrial and AMS Applications

share
September 3, 2024

Vishay Intertechnology Introduces New Sizes and Force Levels for IHPT Haptic Feedback Actuators With Immersion Licenses

share
May 7, 2024

Raumfahrttaugliche Planartransformatoren von Vishay Intertechnology bieten geringere Kosten, kleinere Größe und höhere Dichte als herkömmliche Planartransformatoren

share
May 7, 2024

Vishay Intertechnology Space-Grade Planar Transformers Offer Lower Cost, Smaller Size, and Higher Density Than Traditional Planar Devices

share
October 26, 2023

Vishay Intertechnology SuperTan® Tantalum-Cased Wet Tantalum Capacitors Provide Military H-Level Shock and Vibration Capabilities

share
February 17, 2023

Vishay Intertechnology Brings Power Electronic Components for Next-Generation Applications to ELECRAMA 2023

share
January 24, 2023

Vishay Intertechnology Honored by SPDEI, the French Association of Distributors of Electronic Components, in Semiconductor / Analog Category

share
November 9, 2022

Vishay Intertechnology Brings The DNA of tech™ to electronica 2022

share
June 27, 2022

Vishay Honored With TTI Supplier Excellence Award for Europe

share
May 25, 2022

Vishay Intertechnology Wet Tantalum Capacitor Offers Industry-High Capacitance, Mechanical Robustness for Military and Avionics Systems

share
November 8, 2021

Vishay Intertechnology Haptic Feedback Actuator Offers High Force Density, High Definition Capability, Compact Size for Touchscreens, Simulators, and Joysticks

share
September 15, 2021

Vishay Intertechnology AEC-Q200 Qualified Thin Film Wraparound Chip Resistors Combine High Power Ratings to 2.5 W With Superior Moisture Resistance

share
September 13, 2021

Vishay Intertechnology Automotive Grade IHLP® Inductor Offers High Temperature Operation to +155 °C in 7575 Case Size

share
August 2, 2021

Vishay Intertechnology IHLP® Commercial Inductor Offers High Temperature Operation to +155 °C in 7575 Case Size

share
June 28, 2021

New Vishay Intertechnology SMD HI-TMP® Wet Tantalum Capacitors Save Board Space and Increase Reliability

share
March 22, 2021

New Vishay Intertechnology AEC-Q200 Qualified High Voltage Thick Film Chip Resistors Reduce Component Counts and PCB Size

share
February 22, 2021

Vishay Intertechnology Increases Resistance Ratios and Operating Voltages for ACAS AT Precision Thin Film Chip Resistor Arrays

share
Filter on Product Group
Reset