Fuel Injector Drivers - Piezo - Valve Switch
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level | 
| 120ATC | Aluminum Capacitors Axial; High Temperature and High voltage; | 47µ…6800µF, Life@125°C = 2000h | TH / axial max 21× 38 mm | AEC Q200 | |
| 136RVI | Aluminum Capacitors Radial; Very Low Impedance; | 22…10000µF Life@105°C = 4000h | TH / radial max 18×35 mm | AEC Q200 | |
| 140CRH | Aluminum Capacitors SMD (Chip); High Temperature;Pb-Free; | 10µ...680µF, Life@125°C = 2000h | SMD max.10×10×14 mm | AEC Q200 | |
| 140RTM | Aluminum Capacitors Radial; High Temperature Miniature; | 22µ...4700µF, Life@125°C = 2000h | TH / radial max.18×31 mm | AEC Q200 | |
| 146CTI | Aluminum Capacitors; SMD (Chip); low impedance, high temperature | 22…4700µF, Life@125°C = 6000h | SMD max 18×18×21 | AEC Q200 | |
| 146RTI | Aluminum Capacitors; Radial; low impedance, high temperature | 68…6800µF, Life@125°C = 6000h | TH / Radial 10x12mm to 18x35mm | AEC Q200 | |
| 150CRZ | Alu Capacitors SMD (Chip), Pb-Free Very Low Z; | 4,7…10000µF, Life@105°C 10000h | SMD max 18×18×21 | AEC Q200 | |
| 150RMI | Aluminum Capacitors Radial Miniature; Low Impedance | 100µF...6800µF, Life@105°C = 10000h | TH / radial max.18x31 | AEC Q200 | 
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level | 
| VJ....31/ VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Temperature Application Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc | SMD 0402…1812 | 
Current Sense Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level | 
| WSH2818 | Power Metal Strip Shunts; Very High Power- Small Size; Low Thermal EMF; | R001...R1, 1% TCR <= ± 75ppm P70 = 5W | SMD 2818 | AEC Q200 | |
| WSL2010-18 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R001...R5, 1%, TCR <= ± 75ppm P70 = 1W | SMD 2010 | AEC Q200 | |
| WSL2512-18 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R0005...R04 , 1%, TCR ≤ ± 75ppm P70 = 2W | SMD 2512 | AEC Q200 | |
| WSL2726 | 4-Terminal Design For Accurate Sensin Very Low R Value; Very Low TCR; Low Thermal EMF; | R0003...R005; 1% TCR ≤ ± 75ppm P70 = 3W | SMD 2726 | AEC Q200 | |
| WSL2816 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R01...R1 , 1%, TCR ≤ ± 75ppm P70 = 2W | SMD 2816 | AEC Q200 | |
| WSLT2512 | Power Metal Strip Shunts; High Temp. (275°C); Low TCR; Low Thermal EMF; | R01...R5, 1%, TCR ? ± 75ppm P70 = 1W | SMD 2512 | AEC Q200 | |
| WSR-2 | Current Sense Power Metal Strip; High Power; Molded; | R001...1R, 1% TCR <= ± 75ppm P70 = 2W | SMD 4527 | AEC Q200 | |
| WSR-3 | Current Sense Power Metal Strip; High Power; Molded; | R001...R2, 1% TCR <= ± 75ppm P70 = 3W | SMD 4527 | AEC Q200 | |
| WSR-5 | Current Sense Power Metal Strip; High Power; Molded; | R001...R03, 1% TCR <= ± 75ppm P70 = 5W | SMD 4527 | AEC Q200 | 
Film Capacitors
| Product Name | Status | Description | Features | Package | Q-Level | 
| MKT1820 | High Transient Robust, >20V/µsec; Long Lifetime; Low Profile; Leaded Part; | 400VDC / 0.68µF; | TH / radial 1820 | AEC Q200 | 
Inductors
| Product Name | Status | Description | Features | Package | Q-Level | 
| IHLP2525EZ-01 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; | 0,56µH...10µH, Idc=12A...4,5A | SMD 2525 | AEC Q200 | |
| IHLP4040DZ-A1 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; | 0,19µH...10µH, Idc=90A...12A | SMD 4040 | AEC Q200 | |
| IHLP5050FD-A1 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; | 0,1µH...10µH, Idc=120A...15,5A | SMD 5050 | AEC Q200 | 
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level | 
| SQM18N33-160H | N-Channel 330-V (D-S) MOSFET Automotive AEC-Q101 Qualified | N-Ch; 330V (D-S) MOSFET; rDS on = 0.160Ohm Id=31Amp; | SMD TO-263 (D²PAK) | AEC-Q | |
| SUD35N10-26P | N-Channel 100-V (D-S) MOSFET | N-Ch; 100V (D-S) MOSFET; rDS on = 0.026Ohm | SMD T0-252 (DPAK) | ||
| SUM110N08-07P | N-Channel 75-V (D-S) MOSFET | N-Ch; 75-V (D-S) Mosfet rDS on = 0.007Ohm | SMD TO-263 (D²PAK) | 
Ultrafast Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| ES1BHE3 | SMD Ultrafast Plastic Rectifier | If=1A, Vrrm=100V, trr=15ns, Tj=150°C | SMD D0214AC (SMA) | AEC Q101 | |
| ES2BHE3 | SMD Ultrafast Plastic Rectifier | If=2A, Vrrm=100V, trr=20ns, Tj=150°C | SMD D0214AA (SMB) | AEC Q101 | |
| ESH1BHE3 | SMD Ultrafast Plastic Rectifier; High Temperature; | If=1A, Vrrm=100V, trr=25ns, Tj=175°C | SMD D0214AC (SMA) | AEC Q101 | |
| ESH2BHE3 | SMD Ultrafast Plastic Rectifier; High Temperature; | If=2A, Vrrm=100V, trr=25ns; Tj=175°C | SMD D0214AA (SMB) | AEC Q101 |