120 ATC PRODUCT INFORMATION

Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current
Automotive Grade Logovsh-img-product-image

FEATURES

Extra long useful life: up to 8000 h at 125 °C
Extended temperature range: usable up to 150 °C
Low ESR levels provide very high ripple current capability

APPLICATIONS

Automotive, industrial, and telecommunication
Smoothing, filtering, buffering
Low mounting height applications, vibration and shock resistant


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 21 of 21 entries
Document TypeTitleDescriptionShare
Application Notes
Wave Soldering Guidelines for Aluminum Capacitors
share
Datasheet
Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current
share
General Information
Aluminum Capacitors
share
General Information
Introduction, Basic Concepts, and Definitions: Aluminum Electrolytic Capacitors, Vishay BCcomponents
share
General Information
Characteristics To Consider
share
General Information
Aluminum Capacitors
share
General Information
Axial Aluminum Electrolytic Capacitors
share
General Information
Standard Series Values in a Decade for Resistances and Capacitances
share
General Information
Aluminum Electrolytic Capacitors, Vishay BCcomponents
share
Packaging Information
Aluminum Electrolytic Capacitors, Vishay BCcomponents, Axial
share
Product Literature
Aluminum and EDLC Capacitors: Featured Products
share
Product Literature
Aluminum and EDLC Capacitors: Featured Products - CN
share
Product Literature
Aluminum Electrolytic Capacitors - SMD, Radial and Axial Product Overview (CN)
share
Product Literature
Aluminum Electrolytic Capacitors - SMD, Radial and Axial Product Overview
share
Published Articles
Top Functionalities For Traction Application Capacitors-TvdS-JS-HvD-ECN-Mar16
share
Quality Info
Registration, Evaluation, Authorization, and Restriction of Chemicals (REACH)
share
Quality Info
Directive on the Restriction of the Use of Hazardous Substances (RoHS)
share
Quality Info
Generic Quality Flowchart for Non-Solid Electrolytic Capacitors
share
Support Tools
Aluminum Electrolytic Capacitors, SMD, Radial, and Axial
share
Support Tools
Aluminum Capacitors in Power Supplies
share
Support Tools
SMD, Radial and Axial: +125 °C and +150 °C
share