DC-DC - Boost Circuit
Ultrafast Recovery Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| VS-E5PH3012L-N3 | 1200V ultrafast recovery diode | IF(AV)=30A; VF=1.7V; trr=32ns | TO-247AD 2L | ||
| VS-E5PH6012L-N3 | 1200V ultrafast recovery diode | IF(AV)=60A; VF=1.7V; trr=38ns | TO-247AD 2L | ||
| VS-E5PX3012L-N3 | 1200V ultrafast recovery diode | IF(AV)=30A; VF=2.1V; trr=26ns | TO-247AD 2L | ||
| VS-E5PX6012L-N3 | 1200V ultrafast recovery diode | IF(AV)=60A; VF=2.1V; trr=30ns | TO-247AD 2L |