VS-E5PH3012L-N3 PRODUCT INFORMATION

Hyperfast Rectifier, 30 A FRED Pt® G5
vsh-img-product-image

FEATURES

Hyperfast and optimized Qrr
Best in class forward voltage drop and switching losses trade off
Optimized for high speed operation

APPLICATIONS

Featuring a unique combination of low conduction and switching losses, this rectifier is the right choice for high frequency converters, both soft switched / resonant. Specifically designed to improve efficiency of PFC and output rectification stages of EV / HEV battery charging stations, booster stage of solar inverters and UPS applications, these devices are perfectly matched to operate with MOSFETs or high speed IGBTs.


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 18 of 18 entries
Document TypeTitleDescriptionShare
Constructions
Cross Sections of SUPERRECTIFIER® Construction
share
Datasheet
Hyperfast Rectifier, 30 A FRED Pt® G5
share
Markings
TO-247AC, TO-247AD 2L
share
Markings
Marking
share
Package Drawings
TO-247AD 2L
share
Product Literature
eSMP® Package Series
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers
share
Product Literature
FRED Pt® Gen 5 1200 V Hyperfast and Ultrafast Rectifiers Reduce Conduction and Switching Losses (CN)
share
Product Literature
1200 V FRED Pt® Gen 5 Rectifiers (CN)
share
Product Literature
The Optimized Solution for Charging Applications
share
Product Literature
FRED Pt® Gen 5 1200 V Hyperfast and Ultrafast Rectifiers Reduce Conduction and Switching Losses
share
Product Literature
1200 V FRED Pt® Gen 5 Rectifiers
share
Product Literature
FRED Pt® Diodes for Power Factor Correction (PFC): DCM, CRM and CCM
share
Product Literature
FRED Pt® Gen 5 Hyperfast Rectifiers 1200 V
share
Product Literature
1200 V FRED Pt® Gen 5 Rectifiers
share
Product Literature
Diodes for the Automotive Industry: Application Overviews and Block Diagrams
share
Product Literature
Ultrafast Rectifiers
share
Product Literature
FRED Pt® Gen 5 1200 V Hyperfast and Ultrafast Rectifiers Reduce Conduction and Switching Losses
share