Capacitors - Capacitance 10.1 microF to 1mF
Showing 1 to 50 of 3966 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 30 µF | 30 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 140 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 560 µF | 560 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 25 µF | 25 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 56 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 430 µF | 430 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 850 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 20 µF | 20 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 180 µF | 180 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 250 µF | 250 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 390 µF | 390 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 10 | Through-hole, axial | 750 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 70 µF | 70 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 120 µF | 120 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 15 | Through-hole, axial | 540 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 20 | Through-hole, axial | 27 µF | 27 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 20 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 50 µF | 50 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 180 µF | 180 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 25 | Through-hole, axial | 350 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 40 µF | 40 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 300 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 35 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 35 | Through-hole, axial | 120 µF | 120 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 35 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 25 µF | 25 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 60 µF | 60 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 82 µF | 82 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 50 | Through-hole, axial | 160 µF | 160 µF |