Capacitors - Capacitance above 1 mF
Showing 1 to 50 of 883 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 6.3 | Axial | 470 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 10 | Axial | 100 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 16 | Axial | 68 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 25 | Axial | 47 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 40 | Axial | 22 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 63 | Axial | 1 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 6.3 | Axial | 150 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 10 | Axial | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 16 | Axial | 33 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 20 | Axial | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 25 | Axial | 22 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 35 | Axial | 33 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 40 | Axial | 15 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 50 | Axial | 10 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 10 | Screw Terminal | 23000 uF | 23000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 15 | Screw Terminal | 7500 uF | 50000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 25 | Screw Terminal | 2700 uF | 50000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 30 | Screw Terminal | 4000 uF | 26000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 40 | Screw Terminal | 2900 uF | 34000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 50 | Screw Terminal | 1300 uF | 41000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 75 | Screw Terminal | 1400 uF | 17000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 100 | Screw Terminal | 1700 uF | 1700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 200 | Screw Terminal | 850 uF | 7400 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 250 | Screw Terminal | 500 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 350 | Screw Terminal | 190 uF | 5100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 450 | Screw Terminal | 230 uF | 3500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 6.3 | Screw Terminal | 68000 uF | 1 F | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 10 | Screw Terminal | 82000 uF | 680000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 15 | Screw Terminal | 47000 uF | 680000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 25 | Screw Terminal | 18000 uF | 390000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 40 | Screw Terminal | 4700 uF | 100000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 50 | Screw Terminal | 5600 uF | 180000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 60 | Screw Terminal | 2700 uF | 100000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 75 | Screw Terminal | 1800 uF | 120000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 100 | Screw Terminal | 1800 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 150 | Screw Terminal | 2200 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 200 | Screw Terminal | 1000 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 250 | Screw Terminal | 560 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 350 | Screw Terminal | 470 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 400 | Screw Terminal | 270 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 450 | Screw Terminal | 330 uF | 5600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 3 | Axial | 400 uF | 18000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 6 | Axial | 300 uF | 12000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 10 | Axial | 250 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 15 | Axial | 200 uF | 8000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 25 | Axial | 100 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 30 | Axial | 75 uF | 3600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 40 | Axial | 75 uF | 3200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 50 | Axial | 50 uF | 2300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 75 | Axial | 30 uF | 1500 uF |