Capacitors - 1 nF to 100 nF
Showing 1 to 50 of 251 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | 400 | Radial | 9 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | 400 | Radial | 10 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 250 | Radial | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 300 | Radial | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 | Radial | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 250 | Radial | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 250 | Radial | 4.7 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 300 | Radial | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 300 | Radial | 4.7 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 | Radial | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | 400 | Radial | 4.7 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 125 | Radial | 1 nF | 50 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | 400 | Radial | 1 nF | 50 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 33 nF | 33 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 39 nF | 39 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 47 nF | 47 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 56 nF | 56 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 68 nF | 68 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 82 nF | 82 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 20 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, 0805 Size | 20 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, 0805 Size | 25 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 33 nF | 33 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 39 nF | 39 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 47 nF | 47 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 56 nF | 56 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 68 nF | 68 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 82 nF | 82 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 35 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically Sealed, Axial-Lead, CECC Approved | 35 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, Military MIL-PRF-55365/8 Qualified | 35 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 35 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 35 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically Sealed, Axial-Lead, CECC Approved | 40 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 50 | Through-hole, axial | 56 nF | 56 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 50 | Through-hole, axial | 68 nF | 68 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 50 | Through-hole, axial | 82 nF | 82 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Hermetically-Sealed, Axial-Lead | 50 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors Axial-Leaded, Molded-Case | 35 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors Axial-Leaded, Molded-Case | 50 | Through-hole, axial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated | 25 | SMD, conformal coated | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated | 35 | SMD, conformal coated | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated | 50 | SMD, conformal coated | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated | 40 | SMD, conformal coated | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | 35 | Through-hole, radial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | 50 | Through-hole, radial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Standard Industrial Grade | 25 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Standard Industrial Grade | 50 | SMD, molded | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated | 35 | Through-hole, radial | 100 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated | 50 | Through-hole, radial | 100 nF | 100 nF |