Capacitors - Film - Automotive
Showing 1 to 14 of 14 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade | Radial | 310 | 310 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line | Radial | 480 | 480 | 0.001 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application | Radial | 300 | 300 | 0.001 uF | 0.47 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 630 | 0.001 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line | Radial | 305 | 305 | 0.1 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the Line | Radial | 480 | 480 | 0.22 uF | 8.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass | Radial | 305 | 305 | 0.01 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | Radial | 450 | 1200 | 1 uF | 400 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 400 | 2500 | 0.001 uF | 15 uF | ||
![]() Enlarge | Capacitors, Fixed | Film | High Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 Qualified | Radial | 500 | 1300 | 1 uF | 140 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 80 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 75 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 1000 | 0.001 uF | 560 uF |