Capacitors - Film - Capacitance 101 nF to 10 µF
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage Min.
(V) ▲▼ ![]() | Voltage Max.
(V) ▲▼ ![]() | CapacitanceMin. ▲▼ ![]() | CapacitanceMax. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene Film Capacitor Radial Snubber Type | Radial | 700 | 1600 | 0.22 uF | 10 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 63 | 0.22 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 50 | 1.2 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitor MKT Radial Lacquered Type | Radial | 63 | 63 | 0.12 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Radial | 63 | 63 | 0.22 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 250 | 0.15 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Across the Line | Radial | 480 | 480 | 0.22 uF | 8.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB°C Filtering Metalized Polypropylene Film Capacitor Radial Type 85 °C / 85 % RH 1000 h at UNAC | Radial | 480 | 480 | 2 uF | 7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Double Metallized Polypropylene Film Capacitor Radial Snubber Type | Radial | 630 | 1250 | 0.15 uF | 4.7 uF |