Capacitors - Power - Heavy Current (ESTA) - Harmonic Filtering
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Capacitance ▲▼ ![]() | Capacitance ▲▼ ![]() |
---|---|---|---|---|---|---|
![]() Enlarge | High voltage AC 3-phase capacitor banks | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 3-Phase Capacitor Banks | |||
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) | 30 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | Power Electronic Capacitors (PEC) - Rectangular | 50 uF | 20 000 uF | |
![]() Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self-healing | DC Power Electronic Capacitors (PEC) - Rectangular in Plastic Casing | 110 uF | 8000 uF | |
![]() Enlarge | High voltage AC 1-phase | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 1-Phase Units | pF | pF | |
![]() Enlarge | High voltage AC power capacitors, 3-phase units | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 3-Phase Units | |||
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-Type, LVAC Power Capacitors | 3-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF | 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF |