Capacitors - Power - Heavy Current (ESTA)

Vishay ESTA is one of the few manufacturers to offer a complete range of power capacitors. These cost-effective devices for harmonic control, energy savings, and voltage stabilization are highly reliable and environmentally safe, and can be used under the most rugged conditions. Vishay ESTA power capacitors address a wide range of energy-generation applications. Their “green” applications include energy generation in on- and off-shore wind turbines and solar power plants.

Vishay ESTA power capacitors are used in energy transmission and distribution in high, medium, and low-voltage networks to improve network quality. Their efficient operation helps promote CO2 reduction as well as reducing losses in long-distance HVDC transmissions. The power capacitors are also used for RFI filters and voltage and frequency converters in traction and industrial drives.

Vishay ESTA capacitors are manufactured with the highest quality standards and come complete and ready to use for all applications.

Showing 1 to 12 of 12 entries
Date 🔽TitleShare
October 8, 2025

Vishay Intertechnology bringt hochzuverlässige DLA-zugelassene Polymerkondensatoren für Militär- und Luft- und Raumfahrtanwendungen auf den Markt

share
October 8, 2025

Vishay Intertechnology Releases High-Reliability DLA-Approved Polymer Capacitors for Military and Aerospace Applications

share
October 16, 2024

Vishay Intertechnology erweitert Nennspannungen für große 4-pin Snap-in-Aluminium-Elektrolytkondensatoren

share
October 16, 2024

Vishay Intertechnology Extends Voltage Rating Options for Four-Terminal Snap-in Aluminum Electrolytic Capacitors

share
December 15, 2021

Vishay Intertechnology 235 EDLC-HVR ENYCAP™ Capacitor Series Honored With AspenCore World Electronics Achievement Award

share
April 29, 2021

Vishay Intertechnology AC Filtering Film Capacitors Withstand THB Testing of 40 °C, 93 % RH for 56 Days at Rated Voltage

share
February 24, 2021

Vishay Intertechnology Launches Industry’s First SMD Ceramic Safety Capacitors With Y1 Rating of 500 VAC and 1500 VDC

share
January 27, 2021

New Vishay Intertechnology SMD MLCCs Offer Lead (Pb)‑Bearing Termination Finishes

share
November 30, 2020

Vishay Intertechnology Aluminum Capacitors Increase Design Flexibility, Save Board Space in High Temperature Applications

share
October 28, 2020

Vishay Intertechnology Miniature Aluminum Capacitors Provide Increased Design Flexibility and Will Save Board Space

share
September 21, 2020

Vishay Intertechnology Extends EP1 High Energy Wet Tantalum Capacitor With New Ratings in the B and C Case Codes

share
September 9, 2020

Vishay Intertechnology Automotive Grade DC-Link Film Capacitors Deliver Stable Capacitance and ESR in High Humidity Environments

share
Filter on Market Sector
Reset