Capacitors - Power - Heavy Current (ESTA) - up to 100 kvar
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance ▲▼ ![]() | Capacitance ▲▼ ![]() |
---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-Type, LVAC Power Capacitors | 3-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF | 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF | ||
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | Screw Terminal | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | Screw Terminal | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors Terminal Block With Spring Connection | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF |