Capacitors - Tantalum - Consumer
Showing 1 to 50 of 452 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case (EIA & Mil) ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 4.7 µF | 4.7 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 6.8 µF | 6.8 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 10 µF | 10 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 15 µF | 15 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 22 µF | 22 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 33 µF | 33 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 47 µF | 47 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 100 µF | 100 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 150 µF | 150 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 220 µF | 220 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 330 µF | 330 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 470 µF | 470 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 3 | 680 µF | 680 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 4.7 µF | 4.7 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 6.8 µF | 6.8 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 10 µF | 10 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 15 µF | 15 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 22 µF | 22 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 33 µF | 33 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 47 µF | 47 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 100 µF | 100 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 150 µF | 150 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 220 µF | 220 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 6.3 | 330 µF | 330 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 3.3 µF | 3.3 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 4.7 µF | 4.7 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 6.8 µF | 6.8 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 10 µF | 10 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 15 µF | 15 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 22 µF | 22 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 33 µF | 33 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 39 µF | 39 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 47 µF | 47 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 100 µF | 100 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 150 µF | 150 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 10 | 220 µF | 220 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 2.2 µF | 2.2 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 3.3 µF | 3.3 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 4.7 µF | 4.7 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 6.8 µF | 6.8 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 10 µF | 10 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 15 µF | 15 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 22 µF | 22 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 33 µF | 33 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 47 µF | 47 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 68 µF | 68 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex™ Capacitors, Resin-Coated, Radial-Lead | Through-hole, radial | 16 | 100 µF | 100 µF |