Capacitors - Voltage below 10 V
Showing 1 to 50 of 1321 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | 6.3 | Radial | 330 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 6.3 | Axial | 470 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | 6.3 | Axial | 68 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 6.3 | Radial | 100 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | 6.3 | Radial | 6800 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 30 µF | 30 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 140 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 560 µF | 560 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 6 | Through-hole, axial | 1.2 mF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 25 µF | 25 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 56 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 430 µF | 430 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 8 | Through-hole, axial | 850 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | 6.3 | Radial | 150 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | 6.3 | Axial | 1000 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 30 µF | 30 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 140 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 560 µF | 560 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 6 | Through-hole, axial | 1.2 mF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 25 µF | 25 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 56 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 120 µF | 120 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 430 µF | 430 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | 8 | Through-hole, axial | 850 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 30 µF | 30 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 140 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 270 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 560 µF | 560 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 6 | Through-hole, axial | 1.2 mF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 25 µF | 25 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 56 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 120 µF | 120 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 290 µF | 290 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 430 µF | 430 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | 8 | Through-hole, axial | 850 µF | 850 µF |