Capacitors - Voltage 101 V to 500 V
Showing 1 to 50 of 690 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 160 | Axial | 10 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 250 | Axial | 10 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 350 | Axial | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 385 | Axial | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 400 | Axial | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | 450 | Axial | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature High Voltage for E.L.B. | 450 | Axial | 6.8 uF | 33 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature High Voltage for E.L.B. | 450 | Axial | 6.8 uF | 33 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 250 | Snap-In | 100 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 385 | Snap-In | 47 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 400 | Snap-In | 47 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 200 | Snap-In | 150 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 385 | Snap-In | 68 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 400 | Snap-In | 68 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 200 | Snap-In | 150 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 250 | Snap-In | 100 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 385 | Snap-In | 47 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 400 | Snap-In | 47 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 450 | Snap-In | 47 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 200 | Snap-In | 100 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 250 | Snap-In | 68 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 385 | Snap-In | 33 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 400 | Snap-In | 47 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | 200 | Snap-In | 270 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | 250 | Snap-In | 220 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | 400 | Snap-In | 68 uF | 820 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | 420 | Snap-In | 100 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized General Purpose Snap-In | 450 | Snap-In | 82 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized Economy Long Life Snap-In | 200 | Snap-In | 220 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized Economy Long Life Snap-In | 250 | Snap-In | 220 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized Economy Long Life Snap-In | 400 | Snap-In | 56 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized Economy Long Life Snap-In | 420 | Snap-In | 56 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Miniaturized Economy Long Life Snap-In | 450 | Snap-In | 56 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | 350 | Snap-In | 560 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | 400 | Snap-In | 470 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | 420 | Snap-In | 470 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | 450 | Snap-In | 390 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 350 | Snap-In | 820 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 385 | Snap-In | 680 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 400 | Snap-In | 680 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 420 | Snap-In | 680 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 450 | Snap-In | 560 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-in | 500 | Snap-In | 390 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 200 | Screw Terminal | 680 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 250 | Screw Terminal | 470 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 350 | Screw Terminal | 330 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 385 | Screw Terminal | 220 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 400 | Screw Terminal | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 450 | Screw Terminal | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | 200 | Screw Terminal | 680 uF | 33000 uF |