Capacitors - Voltage 26 V to 50 V
Showing 1 to 50 of 1782 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | 35 | Radial | 33 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | 50 | Radial | 2.2 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 40 | Axial | 22 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | 40 | Axial | 10 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 35 | Axial | 33 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 40 | Axial | 15 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 50 | Axial | 10 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 30 | Screw Terminal | 4000 uF | 26000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 35 | Radial | 22 uF | 150 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 40 | Radial | 15 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 40 | Screw Terminal | 2900 uF | 34000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 50 | Radial | 10 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 50 | Screw Terminal | 1300 uF | 41000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 40 | Screw Terminal | 4700 uF | 100000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 50 | Screw Terminal | 5600 uF | 180000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 30 | Axial | 75 uF | 3600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 40 | Axial | 75 uF | 3200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 50 | Axial | 50 uF | 2300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | 35 | Radial | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | 40 | Radial | 2200 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | 50 | Radial | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 40 | Snap-In | 1500 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 40 | Snap-In | 3300 uF | 47000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | 35 | Axial | 1100 uF | 8300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | 50 | Axial | 1000 uF | 5000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 40 | Snap-In | 2200 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 50 | Snap-In | 1500 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 40 | Snap-In | 1500 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 50 | Snap-In | 1000 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Snap-In | 35 | Snap-In | 6800 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Snap-In | 50 | Snap-In | 3300 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 35 | Snap-In | 4700 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 40 | Snap-In | 6800 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 50 | Snap-In | 2200 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | SMD Aluminum Solid Capacitors with Conductive Polymer | 35 | Surface Mount | 8.2 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 40 | Screw Terminal | 10000 uF | 470000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | 40 | Screw Terminal | 3300 uF | 220000 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 7 µF | 7 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 8 µF | 8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 40 µF | 40 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 30 | Through-hole, axial | 300 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | 35 | Radial | 33 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | 40 | Radial | 33 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | 50 | Radial | 1.5 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | 40 | Axial | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | 40 | Axial | 47 uF | 2200 uF |