Capacitors - Voltage 501 V to 2000 V
Showing 1 to 50 of 216 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | Assemblies and arrays | 20 µF | 20 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | Assemblies and arrays | 14 µF | 14 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | Assemblies and arrays | 8 µF | 8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 540 | Assemblies and arrays | 4 µF | 4 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra High Ripple Current Snap-In for Solar | 570 | Snap-In | 220 uF | 560 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 630 | Surface Mount | 100 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 630 | Surface Mount | 100 pF | 12 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 630 | Surface Mount | 10 nF | 180 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 100 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 100 pF | 12 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 220 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 390 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 10 nF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | 630 | Surface Mount | 1 pF | 82 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | 630 | Surface Mount | 1 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | 630 | Surface Mount | 56 pF | 12 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | 630 | Surface Mount | 330 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications | 630 | Surface Mount | 390 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 630 | Surface Mount | 470 pF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors With Lead-Bearing Finish Termination | 630 | Surface Mount | 1 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | 700 | Radial | 1 uF | 320 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - Industrial Grade | 700 | Radial | 3 uF | 50 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Automotive Grade | 700 | Radial | 2 uF | 50 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | 760 | Radial | 10 pF | 47 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | 760 | Radial | 68 pF | 20 nF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | 800 | Radial | 1 uF | 240 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | 900 | Radial | 1 uF | 200 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Industrial Grade | 600 | Radial | 1 uF | 400 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 630 | Assemblies and arrays | 18 µF | 18 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | 630 | Assemblies and arrays | 7 µF | 7 µF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive Grade | 700 | Radial | 4 uF | 60 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive Grade | 800 | Radial | 3 uF | 50 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | 1000 | Radial | 10 pF | 10 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | 1000 | Radial | 27 pF | 39 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | 1000 | Radial | 56 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | 1000 | Radial | 10 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | 1500 | Surface Mount | 0.2 pF | 3.3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 100 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 100 pF | 12 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 220 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 390 pF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 630 | Surface Mount | 10 nF | 1.0 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 1500 | Surface Mount | 10 pF | 120 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 1500 | Surface Mount | 33 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 1500 | Surface Mount | 100 nF | 560 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 2000 | Surface Mount | 10 pF | 120 pF | |
![]() Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 630 | 0.027 uF | 15 uF | ||
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Axial Type | 630 | Axial | 0.00047 uF | 1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 850 | 0.01 uF | 4.7 uF | ||
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Axial Type | 1000 | Axial | 0.001 uF | 0.47 uF |