Capacitors - Voltage 51 V to 100
Showing 1 to 50 of 1155 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 63 | Axial | 1 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | 100 | Axial | 1 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | 63 | Axial | 1 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | 100 | Axial | 1 uF | 47 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 63 | Axial | 15 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 75 | Axial | 12 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | 100 | Axial | 4.7 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 75 | Screw Terminal | 1400 uF | 17000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Powerlytic™, Large Can | 100 | Screw Terminal | 1700 uF | 1700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 60 | Screw Terminal | 2700 uF | 100000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 63 | Radial | 2.2 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 75 | Screw Terminal | 1800 uF | 120000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | 100 | Radial | 10 uF | 22 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Large Can | 100 | Screw Terminal | 1800 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 75 | Axial | 30 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | 100 | Axial | 15 uF | 780 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | 63 | Radial | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 63 | Snap-In | 1000 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Eurodin Printed Wiring | 100 | Snap-In | 470 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 63 | Snap-In | 2200 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 100 | Snap-In | 680 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Tubular, Axial Lead, General Purpose | 63 | Axial | 1000 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 63 | Snap-In | 1000 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In | 100 | Snap-In | 470 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 63 | Snap-In | 680 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life Snap-In | 100 | Snap-In | 330 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Snap-In | 63 | Snap-In | 1500 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Snap-In | 100 | Snap-In | 680 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 63 | Snap-In | 1500 uF | 8200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 80 | Snap-In | 820 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | 100 | Snap-In | 560 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 63 | Screw Terminal | 4700 uF | 330000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals | 100 | Screw Terminal | 2200 uF | 150000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | 63 | Screw Terminal | 2200 uF | 150000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | 100 | Screw Terminal | 1000 uF | 68000 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 4 µF | 4 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 8.2 µF | 8.2 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 20 µF | 20 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 39 µF | 39 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 50 µF | 50 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 60 | Through-hole, axial | 140 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 3.5 µF | 3.5 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 6.8 µF | 6.8 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 13 µF | 13 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 40 µF | 40 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 56 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | 75 | Through-hole, axial | 110 µF | 110 µF |